Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - VRS-SB G1/2-AG ISKT O-Ring
Bill of material
SCHMALZ 10.08.06.00046 VRS-SB G1/2-AG ISKT O-Ring
NAME
Name
10_08_06_00046
NNCUSTOM
VRS-SB G1/2-AG ISKT O-Ring
NTCUSTOM
Verschluss-Schraube mit Bund
NBCUSTOM
VRS-SB G1/2-AG ISKT O-Ring
LINACUSTOM
VRS-SB G1/2-AG ISKT O-Ring
ARTNR
Order number
10.08.06.00046
C122
Dk
27 mm
C132
G1
G1/2"-AG
C118
Lk
5 mm
C133
LG1
9.5 mm
C142
SW2
10 mm
C613
Material
Messing
C575
Weight
32 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models