Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - STF G3/4-IG N
Bill of material
SCHMALZ 10.07.01.00007 STF G3/4-IG N
NAME
Name
10_07_01_00007
NNCUSTOM
STF G3/4-IG N
NTCUSTOM
Staubfilter
NBCUSTOM
STF G3/4-IG N
LINACUSTOM
STF G3/4-IG N
ARTNR
Order number
10.07.01.00007
C112
B1
59 mm
C121
D
97 mm
C132
G1
G3/4"-IG
C135
G2
G3/4"-IG
C111
L
88.5 mm
C109
L1
158.5 mm
C110
L2
5.5 mm
C2195
Connection
G3/4"-IG
C923
Nenndurchfluss
42 mł/h
C922
Nenndurchfluss
700 l/min
C493
Vacuum (max)
-950 mbar
C536
Filterfeinheit
3 µm
C576
Weight
0.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models