Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Thin Glass Grippers STGG - STGG S 170x105 1xE100 A
Bill of material
SCHMALZ 10.01.30.00473 STGG S 170x105 1xE100 A
NAME
Name
10_01_30_00473
NNCUSTOM
STGG S 170x105 1xE100 A
NTCUSTOM
Flächensauggreifsystem
NBCUSTOM
STGG S 170x105 1xE100 A
LINACUSTOM
STGG S 170x105 1xE100 A
ARTNR
Order number
10.01.30.00473
C114
B
105 mm
C127
d
6 mm
C125
d1
4 mm
C126
d2
14 mm
C154
D mk
46 mm
C132
G1
G3/8"-IG
C135
G2
M4-IG
C138
G3
M4-IG
C117
H
65 mm
C116
H2
10.5 mm
C111
L
170 mm
C628
X1
55 mm
C625
Y1
120 mm
C2275
Haltekraft
13 ... 45 N
C2268
Saugvermögen
160 ... 235 l/min
C2257
Luftverbrauch
60 ... 120 l/min
C2201
Druckbereich (Betriebsdruck)
1,0 ... 3,0 bar
C2220
Umgebungstemperatur
5 ... 60 °C
C575
Weight
360 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models