Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - SD-MOD 4 32x15x35 FG 9 SWGm
Bill of material
SCHMALZ 10.01.30.00121 SD-MOD 4 32x15x35 FG 9 SWGm
NAME
Name
10_01_30_00121
NNCUSTOM
SD-MOD 4 32x15x35 FG 9 SWGm
NTCUSTOM
Saug- / Dämpfungsmodul
NBCUSTOM
SD-MOD 4 32x15x35 FG 9 SWGm
LINACUSTOM
SD-MOD 4 32x15x35 FG 9 SWGm
ARTNR
Order number
10.01.30.00121
C114
B
15 mm
C113
B2
11 mm
C127
d
4 mm
C126
d2
4.1 mm
C614
Ds
9 mm
C633
G4
M4-AG
C117
H
35 mm
C111
L
32 mm
C171
Z
3 mm
C575
Weight
10.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models