Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Electric Needle Grippers SNGi-AE - SNGi-AE 10 1.2 V 20 IOL
Bill of material
SCHMALZ 10.01.29.00393 SNGi-AE 10 1.2 V 20 IOL
NAME
Name
10_01_29_00393
NNCUSTOM
SNGi-AE 10 1.2 V 20 IOL
NTCUSTOM
Nadelgreifer
NBCUSTOM
SNGi-AE 10 1.2 V 20 IOL
LINACUSTOM
SNGi-AE 10 1.2 V 20 IOL
ARTNR
Order number
10.01.29.00393
C114
B
35 mm
C132
G1
M5-IG
C135
G2
M12x1-AG
C633
G4
M5-IG
C117
H
178 mm
C116
H2
78.2 mm
C622
H3
121 mm
C111
L
120 mm
C109
L1
107.5 mm
C110
L2
22 mm
C2051
W (E)
45 °
C628
X1
29 mm
C2191
Z (NA)
20 mm
C1490
Anzahl Nadeln
10
C1491
Nadeldurchmesser
1.2 mm
C2220
Umgebungstemperatur
5 ... 50 °C
C575
Weight
600 g
C449
Protection class
IP 53
C674
Spannung
24V - DC
C532
Stromaufnahme
900 mA
C1493
Zusatzfunktion
Variabler Hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models