Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 05 S01 SDA
Bill of material
SBP 05 S01 SDA
CNSORDERNO
Type
SBP 05 S01 SDA
ARTNR
Part no.
10.02.01.00563
CTN
Customs Tariff Number
84141089
B
10 mm
D
d
4.2 mm
D1
d1
4 mm
D2
d2
4 mm
DD
D
9 mm
H
26 mm
H1
28.1 mm
H2
5.2 mm
H3
12 mm
L
45 mm
L1
71.2 mm
L2
18.2 mm
L3
2.1 mm
L4
12.5 mm
X1
20 mm
NZ
Nozzle diameter
0.5 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
0.5 m3/h
SR2
Suction rate (max.)
8 l/min
ACS
Air consumption suction
0.8 m3/h
ACS2
Air consumption suction
13.5 l/min
SLF
Sound level free
58 dB(A)
SLS
Sound level suction
53 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
2 mm
RIHDV
Recomm. internal hose diameter vacuum
2 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
0.282 cfm
ACS3
Air consumption suction
0.476 cfm
MASS
Weight
7.5 g
INFOTEXT
Infotext
Dimensions
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드