Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Ejectors VR - VR 05
Bill of material
SCHMALZ 10.02.01.00075 VR 05
NAME
Name
10_02_01_00075
NNCUSTOM
VR 05
NTCUSTOM
Inlineejektor
NBCUSTOM
VR 05
LINACUSTOM
VR 05
ARTNR
Order number
10.02.01.00075
C132
G1
G1/4"-IG
C135
G2
G1/8"-IG
C138
G3
M5-AG
C115
H1
29.8 mm
C116
H2
4 mm
C111
L
35 mm
C110
L2
16 mm
C139
LG3
5 mm
C140
SW1
17 mm
C172
Düsendurchmesser
0.5 mm
C489
Evakuierungsgrad
87 %
C882
Saugvermögen (max)
7 l/min
C883
Saugvermögen (max)
0.4 mł/h
C874
Luftverbrauch (Saugen)
12 l/min
C875
Luftverbrauch (Saugen)
0.7 mł/h
C1394
Opt. Betriebsdruck
5 bar
C2220
Umgebungstemperatur
0 ... 60 °C
C575
Weight
15 g
C2203
Saugvermögen (max)
0.247 cfm
C2204
Luftverbrauch (Saugen)
0.423 cfm
C2211
Opt. Betriebsdruck
72.5 psi
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models