Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Compact Ejectors SCPS / SCPSi - GP 4 SCPS 07..15 G2
Bill of material
SCHMALZ 10.02.02.04338 GP 4 SCPS 07..15 G2
NAME
Name
10_02_02_04338
NNCUSTOM
GP 4 SCPS 07..15 G2
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 4 SCPS 07..15 G2
LINACUSTOM
GP 4 SCPS 07..15 G2
ARTNR
Order number
10.02.02.04338
C114
B
38 mm
C127
d
5.5 mm
C117
H
34 mm
C111
L
108 mm
C575
Weight
200.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models