Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCPi/SMPi - ADP-Q 90.5x22x29.7 SMPi/SCPi
Bill of material
SCHMALZ 10.02.02.03463 ADP-Q 90.5x22x29.7 SMPi/SCPi
ARTNR
Order number
10.02.02.03463
NAME
Name
10_02_02_03463
NNCUSTOM
ADP-Q 90.5x22x29.7 SMPi/SCPi
NTCUSTOM
Adapter Quick Change
NBCUSTOM
ADP-Q 90.5x22x29.7 SMPi/SCPi
LINACUSTOM
ADP-Q 90.5x22x29.7 SMPi/SCPi
C114
B
22 mm
C127
d
8 mm
C117
H
29.7 mm
C111
L
90.5 mm
C628
X1
30 mm
C629
X2
9 mm
C575
Weight
233.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models