Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 165 AC3 F
Bill of material
SCHMALZ 10.03.02.00049 EVE-OG 165 AC3 F
NAME
Name
10_03_02_00049
NNCUSTOM
EVE-OG 165 AC3 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-OG 165 AC3 F
LINACUSTOM
EVE-OG 165 AC3 F
ARTNR
Order number
10.03.02.00049
C114
B
554 mm
C113
B2
92 mm
C135
G2
G2-1/2"-IG
C138
G3
G2"-IG
C679
G5
M10-IG
C117
H
418 mm
C115
H1
680 mm
C116
H2
240 mm
C111
L
921 mm
C110
L2
285 mm
C628
X1
243 mm
C629
X2
390 mm
C630
X3
40 mm
C625
Y1
305 mm
C493
Vacuum (max)
-980 mbar
C2206
Vacuum (max)
-28.939 inHg
C885
Saugvermögen (50 Hz)
165 mł/h
C526
Spannung (50 Hz)
200-240V o. 345-420V
C520
Nennleistung (50 Hz)
4 kW
C953
Schallpegel (50 Hz)
70 dB
C576
Weight
140 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models