Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 22 NBR-55 N016
Bill of material
SCHMALZ 10.01.06.00097 FGA 22 NBR-55 N016
NAME
Name
10_01_06_00097
NNCUSTOM
FGA 22 NBR-55 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 22 NBR-55 N016
LINACUSTOM
FGA 22 NBR-55 N016
ARTNR
Order number
10.01.06.00097
C127
d
4.5 mm
C126
d2
11.7 mm
C119
D1
24.2 mm
C122
Dk
10 mm
C1688
Dmax(S)
25 mm
C614
Ds
21.5 mm
C117
H
19 mm
C116
H2
3.8 mm
C622
H3
9.1 mm
C171
Z
6 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
5.7 N
C946
Baugröße
22
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
2.1 g
C462
Werkstückradius (min) (konvex)
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models