Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 62 NBR-55 G1/4-IG
Bill of material
FSG 62 NBR-55 G1/4-IG
CNSORDERNO
Type
FSG 62 NBR-55 G1/4-IG
ARTNR
Part no.
10.01.06.00008
CTN
Customs tariff number
39269097
D2
d2
29.5 mm
DN
dn
4.4 mm
DMAX
Dmax(S)
65 mm
DS
Ds
62.2 mm
G1
G1/4"-F
H
69 mm
LG1
12.4 mm
SW1
17 mm
Z
Stroke
29 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
62
NOF
Number of folds
2.5
C
Connection
G1/4"-F
CR
Curve radius (min)
75 mm
V
Volume
72.5 cm^3
SF
Suction force
41.01 N
POF
Pull-off force
137 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
59 g
INFOTEXT
Infotext
Dimensions
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model