Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA VU1 (1.5 Folds) - FSGA 110 VU1-72 G1/2-IG ON
Bill of material
SCHMALZ 10.01.06.00497 FSGA 110 VU1-72 G1/2-IG ON
NAME
Name
10_01_06_00497
NNCUSTOM
FSGA 110 VU1-72 G1/2-IG ON
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 110 VU1-72 G1/2-IG ON
LINACUSTOM
FSGA 110 VU1-72 G1/2-IG ON
ARTNR
Order number
10.01.06.00497
C126
d2
80 mm
C1688
Dmax(S)
127 mm
C154
D mk
55 mm
C614
Ds
110 mm
C132
G1
G1/2"-IG
C135
G2
G1/8"-IG
C117
H
69 mm
C133
LG1
14 mm
C136
LG2
8 mm
C171
Z
30 mm
C556
Saugkraft
295 N
C551
Abreißkraft
420 N
C683
Volumen
350 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
110
C191
Nippel
N 037
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
332.2 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models