Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGO - Spare Parts for SGON - SGO 45x15 HT1-60 N023
Bill of material
SCHMALZ 10.01.05.00439 SGO 45x15 HT1-60 N023
NAME
Name
10_01_05_00439
NNCUSTOM
SGO 45x15 HT1-60 N023
NTCUSTOM
Flachsauger (oval)
NBCUSTOM
SGO 45x15 HT1-60 N023
LINACUSTOM
SGO 45x15 HT1-60 N023
ARTNR
Order number
10.01.05.00439
C1704
Bmax(S)
16.5 mm
C1227
Bs
14.4 mm
C127
d
11.5 mm
C125
d1
13 mm
C124
dn
3 mm
C122
Dk
15.5 mm
C1703
Lmax(S)
46 mm
C1228
Ls
44.4 mm
C117
H
21 mm
C116
H2
8 mm
C622
H3
10 mm
C171
Z
2 mm
C556
Saugkraft
28.2 N
C670
Abmessung (LxB)
45 x 15 mm
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
3.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models