Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAOF (Oval) - SAOF 50x16 NBR-45 G1/4-AG
Bill of material
SCHMALZ 10.01.05.00550 SAOF 50x16 NBR-45 G1/4-AG
NAME
Name
10_01_05_00550
NNCUSTOM
SAOF 50x16 NBR-45 G1/4-AG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SAOF 50x16 NBR-45 G1/4-AG
LINACUSTOM
SAOF 50x16 NBR-45 G1/4-AG
ARTNR
Order number
10.01.05.00550
C1704
Bmax(S)
18 mm
C1227
Bs
14.6 mm
C124
dn
5 mm
C132
G1
G1/4"-AG
C117
H
26 mm
C133
LG1
8 mm
C1703
Lmax(S)
52 mm
C1228
Ls
48.6 mm
C140
SW1
17 mm
C171
Z
3 mm
C556
Saugkraft
31 N
C681
Querkraft
24 N
C682
Querkraft (geölte Oberfläche)
12 N
C683
Volumen
2.27 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
50 x 16 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
45 °Sh
C575
Weight
24.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models