Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 18x6 SI-60 M5-IG
Bill of material
SCHMALZ 10.01.05.00117 SGON 18x6 SI-60 M5-IG
NAME
Name
10_01_05_00117
NNCUSTOM
SGON 18x6 SI-60 M5-IG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 18x6 SI-60 M5-IG
LINACUSTOM
SGON 18x6 SI-60 M5-IG
ARTNR
Order number
10.01.05.00117
C1704
Bmax(S)
7 mm
C1227
Bs
6 mm
C124
dn
2 mm
C132
G1
M5-IG
C117
H
22 mm
C133
LG1
5.5 mm
C1703
Lmax(S)
18.5 mm
C1228
Ls
18 mm
C140
SW1
8 mm
C171
Z
0.8 mm
C556
Saugkraft
4.5 N
C683
Volumen
0.058 cmł
C462
Werkstückradius (min) (konvex)
4 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C670
Abmessung (LxB)
18 x 6 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
60 °Sh
C575
Weight
3.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models