Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 5 NBR-AS-55 N004
Bill of material
SCHMALZ 10.01.01.10064 PFG 5 NBR-AS-55 N004
NAME
Name
10_01_01_10064
NNCUSTOM
PFG 5 NBR-AS-55 N004
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 5 NBR-AS-55 N004
LINACUSTOM
PFG 5 NBR-AS-55 N004
ARTNR
Order number
10.01.01.10064
C171
Z
0.9 mm
C117
H
6.5 mm
C116
H2
2 mm
C622
H3
4 mm
C614
Ds
5 mm
C127
d
4 mm
C125
d1
6 mm
C122
Dk
7.7 mm
C1688
Dmax(S)
5.5 mm
C946
Baugröße
5
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C556
Saugkraft
0.75 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 004
C683
Volumen
0.092 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C575
Weight
0.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models