Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 1 NBR-AS-55 N001
Bill of material
SCHMALZ 10.01.01.10335 PFG 1 NBR-AS-55 N001
NAME
Name
10_01_01_10335
NNCUSTOM
PFG 1 NBR-AS-55 N001
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 1 NBR-AS-55 N001
LINACUSTOM
PFG 1 NBR-AS-55 N001
ARTNR
Order number
10.01.01.10335
C171
Z
0.1 mm
C117
H
1.6 mm
C614
Ds
1 mm
C127
d
0.8 mm
C122
Dk
1.2 mm
C1688
Dmax(S)
1.2 mm
C946
Baugröße
1
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C556
Saugkraft
0.03 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 001
C683
Volumen
0.001 cmł
C462
Werkstückradius (min) (konvex)
2 mm
C575
Weight
0.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models