Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG VU1 - Spare Parts for PFYN VU1 - PFG 15 VU1-72 N005
Bill of material
SCHMALZ 10.01.01.00555 PFG 15 VU1-72 N005
NAME
Name
10_01_01_00555
NNCUSTOM
PFG 15 VU1-72 N005
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 15 VU1-72 N005
LINACUSTOM
PFG 15 VU1-72 N005
ARTNR
Order number
10.01.01.00555
C127
d
4.5 mm
C125
d1
8.5 mm
C122
Dk
11.5 mm
C1688
Dmax(S)
17 mm
C614
Ds
14.5 mm
C117
H
9.5 mm
C116
H2
2.5 mm
C622
H3
4.5 mm
C171
Z
1.5 mm
C946
Baugröße
15
C444
Saugerwerkstoff
Vulkollan VU1
C556
Saugkraft
8.5 N
C683
Volumen
0.4725 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C445
Werkstoffhärte
72 °Sh
C575
Weight
0.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models