Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 50 PU-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.00175 PFYN 50 PU-55 G1/8-AG
NAME
Name
10_01_01_00175
NNCUSTOM
PFYN 50 PU-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 50 PU-55 G1/8-AG
LINACUSTOM
PFYN 50 PU-55 G1/8-AG
ARTNR
Order number
10.01.01.00175
C124
dn
2.4 mm
C1688
Dmax(S)
53.5 mm
C614
Ds
50 mm
C132
G1
G1/8"-AG
C117
H
20 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
4 mm
C556
Saugkraft
91 N
C683
Volumen
7 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
50
C191
Nippel
N 008
C444
Saugerwerkstoff
Polyurethan PU
C445
Werkstoffhärte
55 °Sh
C575
Weight
15.3 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models