Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN-F - PFYN-F 40 CR-50 G1/8-IG
Bill of material
SCHMALZ 10.01.01.11047 PFYN-F 40 CR-50 G1/8-IG
NAME
Name
10_01_01_11047
NNCUSTOM
PFYN-F 40 CR-50 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN-F 40 CR-50 G1/8-IG
LINACUSTOM
PFYN-F 40 CR-50 G1/8-IG
ARTNR
Order number
10.01.01.11047
C121
D
15 mm
C614
Ds
40 mm
C117
H
13 mm
C115
H1
22 mm
C444
Saugerwerkstoff
Chloroprene CR
C575
Weight
9.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models