Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SG - Spare Parts for SGN - SG 10 NBR-55 N025
Bill of material
SCHMALZ 10.01.01.00194 SG 10 NBR-55 N025
NAME
Name
10_01_01_00194
NNCUSTOM
SG 10 NBR-55 N025
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SG 10 NBR-55 N025
LINACUSTOM
SG 10 NBR-55 N025
ARTNR
Order number
10.01.01.00194
C127
d
3 mm
C122
Dk
5 mm
C1688
Dmax(S)
11 mm
C614
Ds
10 mm
C117
H
13.5 mm
C116
H2
8 mm
C171
Z
2 mm
C556
Saugkraft
4 N
C683
Volumen
0.141 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C946
Baugröße
10
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
0.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models