Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SG - Spare Parts for SGN - SG 8 SI-55 N040
Bill of material
SCHMALZ 10.01.01.00744 SG 8 SI-55 N040
NAME
Name
10_01_01_00744
NNCUSTOM
SG 8 SI-55 N040
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SG 8 SI-55 N040
LINACUSTOM
SG 8 SI-55 N040
ARTNR
Order number
10.01.01.00744
C127
d
2 mm
C122
Dk
4 mm
C1688
Dmax(S)
9 mm
C614
Ds
8 mm
C117
H
8.5 mm
C116
H2
4 mm
C171
Z
1.7 mm
C556
Saugkraft
2.3 N
C683
Volumen
0.056 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C946
Baugröße
8
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
0.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models