Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGN - SGN 100 NBR-55 G1/4-AG
Bill of material
SCHMALZ 10.01.01.00205 SGN 100 NBR-55 G1/4-AG
NAME
Name
10_01_01_00205
NNCUSTOM
SGN 100 NBR-55 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund) glatt
NBCUSTOM
SGN 100 NBR-55 G1/4-AG
LINACUSTOM
SGN 100 NBR-55 G1/4-AG
ARTNR
Order number
10.01.01.00205
C124
dn
6 mm
C1688
Dmax(S)
106 mm
C614
Ds
100 mm
C132
G1
G1/4"-AG
C117
H
41 mm
C133
LG1
9 mm
C140
SW1
22 mm
C171
Z
10 mm
C556
Saugkraft
340 N
C683
Volumen
14.661 cmł
C462
Werkstückradius (min) (konvex)
450 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
100
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
133.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models