Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAXM (Single Component) - SC-A 055 M10-AG L
Bill of material
SCHMALZ 10.01.06.02822 SC-A 055 M10-AG L
NAME
Name
10_01_06_02822
NNCUSTOM
SC-A 055 M10-AG L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 055 M10-AG L
LINACUSTOM
SC-A 055 M10-AG L
ARTNR
Order number
10.01.06.02822
C124
dn
4.1 mm
C120
D2
13 mm
C132
G1
M10-AG
C111
L
7.2 mm
C110
L2
11.3 mm
C133
LG1
10 mm
C140
SW1
17 mm
C142
SW2
4 mm
C613
Material
Aluminium
C406
Bauform
Verliersicherung
C575
Weight
7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models