Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 30 ED-85 G1/4-AG
Bill of material
SCHMALZ 10.01.19.00049 SAXM 30 ED-85 G1/4-AG
NAME
Name
10_01_19_00049
NNCUSTOM
SAXM 30 ED-85 G1/4-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 30 ED-85 G1/4-AG
LINACUSTOM
SAXM 30 ED-85 G1/4-AG
ARTNR
Order number
10.01.19.00049
C124
dn
5.1 mm
C1688
Dmax(S)
35.2 mm
C614
Ds
31.6 mm
C132
G1
G1/4"-AG
C117
H
25 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
4.3 mm
C556
Saugkraft
39 N
C681
Querkraft
32 N
C682
Querkraft (geölte Oberfläche)
41 N
C683
Volumen
3.4 cmł
C462
Werkstückradius (min) (konvex)
18 mm
C455
Schlauchinnendurchmesser (empf.)
5 mm
C946
Baugröße
30
C2195
Connection
G1/4"-AG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
14.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models