Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements Flat Suction Cup SPF - SC 030 M5-AG
Bill of material
SCHMALZ 10.01.06.02802 SC 030 M5-AG
NAME
Name
10_01_06_02802
NNCUSTOM
SC 030 M5-AG
NTCUSTOM
Schmalz-Connector
NBCUSTOM
SC 030 M5-AG
LINACUSTOM
SC 030 M5-AG
ARTNR
Order number
10.01.06.02802
C124
dn
1.8 mm
C121
D
7.2 mm
C120
D2
5.8 mm
C132
G1
M5-AG
C111
L
5 mm
C109
L1
15.5 mm
C110
L2
4.3 mm
C617
L3
1.5 mm
C133
LG1
4.7 mm
C140
SW1
8 mm
C142
SW2
3 mm
C613
Material
Aluminium
C575
Weight
1.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models