Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA PVC (1.5 Folds) - FGA 19 PVC-50 N056
Bill of material
SCHMALZ 10.01.06.01975 FGA 19 PVC-50 N056
NAME
Name
10_01_06_01975
NNCUSTOM
FGA 19 PVC-50 N056
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 19 PVC-50 N056
LINACUSTOM
FGA 19 PVC-50 N056
ARTNR
Order number
10.01.06.01975
C127
d
6.6 mm
C126
d2
12.2 mm
C119
D1
19 mm
C122
Dk
13 mm
C1688
Dmax(S)
21.5 mm
C614
Ds
19 mm
C117
H
18.7 mm
C116
H2
8.2 mm
C171
Z
6 mm
C556
Saugkraft
5.9 N
C551
Abreißkraft
10 N
C683
Volumen
2.024 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
19
C191
Nippel
N 056
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
PVC
C445
Werkstoffhärte
50 °Sh
C575
Weight
1.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models