Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 15 ED-65 SC040
Bill of material
SCHMALZ 10.01.06.02783 SPB1 15 ED-65 SC040
NAME
Name
10_01_06_02783
NNCUSTOM
SPB1 15 ED-65 SC040
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 15 ED-65 SC040
LINACUSTOM
SPB1 15 ED-65 SC040
ARTNR
Order number
10.01.06.02783
C127
d
7.5 mm
C125
d1
10.5 mm
C126
d2
9.5 mm
C119
D1
18.4 mm
C122
Dk
15.1 mm
C1688
Dmax(S)
19.7 mm
C614
Ds
15.4 mm
C117
H
15 mm
C116
H2
4.6 mm
C171
Z
6 mm
C556
Saugkraft
4.3 N
C551
Abreißkraft
9 N
C681
Querkraft
5 N
C683
Volumen
1.498 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
15
C191
Nippel
SC 040
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
1.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models