Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flachsauger SPF - SPF 40 ED-65 SC050
Bill of material
SCHMALZ 10.01.01.12373 SPF 40 ED-65 SC050
NAME
Name
10_01_01_12373
NNCUSTOM
SPF 40 ED-65 SC050
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SPF 40 ED-65 SC050
LINACUSTOM
SPF 40 ED-65 SC050
ARTNR
Order number
10.01.01.12373
C127
d
11 mm
C125
d1
17.5 mm
C122
Dk
21.6 mm
C1688
Dmax(S)
43.7 mm
C614
Ds
41.4 mm
C117
H
15 mm
C116
H2
7 mm
C171
Z
2.5 mm
C556
Saugkraft
49.5 N
C551
Abreißkraft
62.5 N
C681
Querkraft
25 N
C683
Volumen
5.091 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
40
C191
Nippel
SC 050
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Gewicht
4.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models