Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flachsauger SPF - SPF 50 ED-65 SC050
Bill of material
SCHMALZ 10.01.01.12374 SPF 50 ED-65 SC050
NAME
Name
10_01_01_12374
NNCUSTOM
SPF 50 ED-65 SC050
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SPF 50 ED-65 SC050
LINACUSTOM
SPF 50 ED-65 SC050
ARTNR
Order number
10.01.01.12374
C127
d
11 mm
C125
d1
17.5 mm
C122
Dk
21.6 mm
C1688
Dmax(S)
53.9 mm
C614
Ds
51.4 mm
C117
H
16 mm
C116
H2
7 mm
C171
Z
3.5 mm
C556
Saugkraft
74.2 N
C551
Abreißkraft
87.4 N
C681
Querkraft
44 N
C683
Volumen
7.955 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C191
Nippel
SC 050
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Gewicht
5.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models