Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging - SPF 60 ED-65 G1/4-AG
Bill of material
SPF 60 ED-65 G1/4-AG
CNSORDERNO
Type
SPF 60 ED-65 G1/4-AG
ARTNR
Part no.
10.01.01.13250
CTN
Customs Tariff Number
39269097
DN
dn
6.1 mm
DMS
Dmax(S)
65 mm
DS
Ds
61.2 mm
G1
G1/4"-M
H
25.31 mm
LG1
10 mm
SW1
17 mm
Z
Z (Stroke)
5.11 mm
SF
Suction force
107 N
POF
Pull-off force
135 N
LF
Lateral force
65 N
V
Volume
12.669 cm^3
CR
Curve radius (min) (convex)
75 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
60
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
23.4 g
PF
Product family
SPF
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models