Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Solenoid Valves EMVP - EMVP 32 230V-AC 3/2 NO
Bill of material
SCHMALZ 10.05.02.00074 EMVP 32 230V-AC 3/2 NO
NAME
Name
10_05_02_00074
NNCUSTOM
EMVP 32 230V-AC 3/2 NO
NTCUSTOM
Elektromagnetventil
NBCUSTOM
EMVP 32 230V-AC 3/2 NO
LINACUSTOM
EMVP 32 230V-AC 3/2 NO
ARTNR
Order number
10.05.02.00074
C114
B
90.5 mm
C112
B1
101 mm
C113
B2
61.5 mm
C121
D
80 mm
C132
G1
G1-1/4"-IG
C135
G2
G1-1/4"-IG
C138
G3
G3/4"-IG
C633
G4
G1/8"-IG
C117
H
101 mm
C111
L
163 mm
C109
L1
203.5 mm
C472
Nennweite
32 mm
C420
Steuerung
Stromlos offen
C923
Nenndurchfluss
130 mł/h
C922
Nenndurchfluss
2166.7 l/min
C517
Leistungsaufnahme (DC)
5 W
C608
Schließzeit
300 ms
C674
Spannung
230V - AC
C576
Weight
0.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models