Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Valves IV - IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
Bill of material
SCHMALZ 10.05.01.00172 IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
NAME
Name
10_05_01_00172
NNCUSTOM
IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
NTCUSTOM
Inlineventil
NBCUSTOM
IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
LINACUSTOM
IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
ARTNR
Order number
10.05.01.00172
C132
G1
G3/8"-IG
C135
G2
G3/8"-AG
C138
G3
M8-AG
C633
G4
M5-IG
C117
H
51 mm
C133
LG1
9 mm
C136
LG2
9 mm
C139
LG3
6.5 mm
C140
SW1
24 mm
C472
Nennweite
3 mm
C420
Steuerung
Stromlos offen
C674
Spannung
24V - DC
C923
Nenndurchfluss
2 mł/h
C922
Nenndurchfluss
33.3 l/min
C517
Leistungsaufnahme (DC)
4.5 W
C576
Weight
0.074 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models