Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Schmidt-Kupplung
Description
Sensorfit
Bill of material
SF 26A Ø6 Ø6
CNSORDERNO
Order number
TYP
Type
D1
Bore diameter
mm
D2
Bore diameter
mm
D
Diameter
26 mm
L
Coupling length
mm
NMAX
Maximum speed of the coupling
22000 1/min
TKN
Continuous torque rating of the coupling
Nm
TKMAX
Maximum torque capacity of the coupling
Nm
DKR
Maximum radial offset capacity
0.7 mm
DKW
Maximum angular misalignment capacity
°
DKA
Maximum axial misalignment capacity
0.5 mm
J
Moment of inertia
kg cm2
CR
Radial stiffness
N/mm
L1
Total hub length
10 mm
M
Screw size
T10 - 3x16
Y
Screw position
7 mm
TA
Tightening torque
1.5 Nm
DM
Mittelbohrung Funktionselement
8
CNSMASSEXACT
Weight
g
INFO
Product specification
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models