Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 18
Bill of material
Minirail 1 MNNL 18-80-10-10-G1-V0
TYP
Size
MNNL 18
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
12.000 mm
B
30.000 mm
B1
18.000 mm
B2
6.000 mm
J
8.500 mm
J1
7.000 mm
L
50.000 mm
L1
24.000 mm
L4
Pitch
30.000 mm
L6
47.000 mm
N
21.000 mm
E
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.000 mm
G2
2.500 mm
M1
4.300 mm
O
3.100 mm
C0
Static load capacity
5270 N
C
Dynamic load capacity
2645 N
M0Q
Permissible lateral static torque
48.2 Nm
M0L
Permissible longitudinal static torque
35.1 Nm
MQ
Permissible lateral dynamic torque
24.2 Nm
ML
Permissible longitudinal dynamic torque
17.6 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models