Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 7
Bill of material
Minirail 1 MNNL 7-40-5-5-G1-V0
TYP
Size
MNNL 7
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
8.000 mm
B
17.000 mm
B1
7.000 mm
B2
5.000 mm
J
6.500 mm
J1
4.500 mm
L
32.100 mm
L1
13.000 mm
L4
Pitch
15.000 mm
L6
29.600 mm
N
12.000 mm
E
Thread
M2
F1
2.400 mm
F2
4.200 mm
G
2.500 mm
G2
2.200 mm
M1
3.100 mm
O
2.500 mm
C0
Static load capacity
2340 N
C
Dynamic load capacity
1230 N
M0Q
Permissible lateral static torque
8.4 Nm
M0L
Permissible longitudinal static torque
9.3 Nm
MQ
Permissible lateral dynamic torque
4.4 Nm
ML
Permissible longitudinal dynamic torque
4.9 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models