Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 9
Bill of material
Minirail 1 MNNL 9-55-7.5-7.5-G1-V0
TYP
Size
MNNL 9
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
10.000 mm
B
20.000 mm
B1
9.000 mm
B2
5.500 mm
J
8.000 mm
J1
5.500 mm
L
40.000 mm
L1
16.000 mm
L4
Pitch
20.000 mm
L6
37.000 mm
N
15.000 mm
E
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.000 mm
G2
2.000 mm
M1
3.800 mm
O
3.100 mm
C0
Static load capacity
3880 N
C
Dynamic load capacity
2140 N
M0Q
Permissible lateral static torque
18.1 Nm
M0L
Permissible longitudinal static torque
19.4 Nm
MQ
Permissible lateral dynamic torque
9.9 Nm
ML
Permissible longitudinal dynamic torque
10.7 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models