Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Scholl
Description
Built-in-Bain-marie - Wanne getrennt beheizt
Bill of material
G 1211_Einbau-Bain-marie 3112/2/ZAU_770x280x630_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
GNE
GN-inserts
LENGHT
Length Actual
mm
HEIGHT
Height Actual
280 mm
DEPTH
Depth Actual
630 mm
ELEPWR
Electric power
W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
V
CONNPLUG2
Conn Plug
No
PHASE
Phase
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
DWSTSZ
Direct Waste Size
Inch
ODORTRAP2
Odor Trap Included
No
CWSZTXT
Cold water connection available
CWSZ
Cold Water Size
Inch
LNA
Length Electrical Conduit
2000 mm
LVB
Length Connecting Cable Control Unit
1200 mm
ALG
Cut-out length device
mm
ATG
Cutting depth device
605 mm
ALB
Cutout length control unit
mm
ATB
Cut-out depth control unit
120 mm
ETB
Built-in Depth Control Unit
mm
URL
Product website
https://www.scholl-gastro.de/en/bain-maries-built-en-7
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_G_1101_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_G_1101.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models