Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-45 - For corner mounting
Bill of material
ML-6-45
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Machine lights
DIMENSIONS
Dimensions (BxHxL)
mm
PROTECTION
Protection
IP 68
PCLASS
Protection class
3
CONNECTION
Connection
PC
Power consumption (nominal voltage) [W]
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
mA
LF
Luminous flux ca.
lm
BRIGHTNESS
Brightness (1m distance)
lx
LC
Light colour
5.700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
PUR
LEA
Light exit angle
45 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models