Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-x-P/WML-x-P - Rotatable
Bill of material
ML-7-P
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
DIMENSIONS
Dimensions (BxHxL)
PROTECTION
Protection
IP68/IP69K
CLASS
Protection class
3
CONNECTION
Connection
PC
Power consumption (nominal voltage) [W]
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
mA
LF
Luminous flux ca.
lm
BRIGHTNESS
Brightness (1m distance)
lx
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
100 °
OT
Operating temperature max.
max 50 °C
HM
Housing material
Aluminum
OM
Optics material
RA
Rotate angle
°
FS
Accessories
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models