Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SEKISUI
Description
90° Elbow
Bill of material
CLL50
ORDERNO
Order number
A
Size
mm
D
ØD
mm
H
mm
D1
Ød1
mm
TT
1/T
mm
SL
l
mm
T
t
mm
Z
mm
M
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SEKISUI
    45° Elbow
    SEKISUI
    Equal Tee
    SEKISUI
    BALL VALVE (Flange)-JIS
    SEKISUI
    Reducing Coupling
    SEKISUI
    BALL VALVE (TS)-JIS
    SEKISUI
    Pipe
    SEKISUI
    Male Adapter
    SEKISUI
    Reducing Tee
    SEKISUI
    TS Socket
    ASAHI YUKIZAI CORPORATION
    VU: Straight Pipe
    ASAHI YUKIZAI CORPORATION
    Blind Flange - Q Flange JIS 10K
    SEKISUI
    90°Elbow
    SEKISUI
    Coupling
    SEKISUI
    JIS10KF
Previews
3D
Dimension
2D
Download CAD models