Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SEKISUI
Description
SUS Inserted Faucet Socket
Bill of material
SWS163
ORDERNO
Order number
A
Size
D
ØD
mm
D1
ØD1
mm
D2
ØD2
mm
SD1
Ød1
mm
L
mm
SL
l
mm
W
10 mm
M
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SEKISUI
    SUS Inserted Faucet Tee
    SEKISUI
    Male Adapter Mpt x S
    SEKISUI
    Bushing S x FT
    SEKISUI
    Male Adapter
    SEKISUI
    SUS Inserted Faucet Male Adapter
    SEKISUI
    Faucet Socket
    SEKISUI
    Reducing Tee
    SEKISUI
    Union
    SEKISUI
    DIAPHRAGM VALVE (Socket Type)-DIN
    SEKISUI
    90° Elbow
    SEKISUI
    BALL VALVE (Thread)-JIS
    KHK KOHARA GEAR
    Ground Racks (KRGF-H)
    SEKISUI
    YP BALL VALVE (TS)-JIS
    SEKISUI
    BALL VALVE (TS)-JIS
Previews
3D
Dimension
2D
Download CAD models