Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SELN
Description
LGX/LGY Series - X/Y Axis Steel Ball Type
Bill of material
LGX40-C
MODEL
Model
SS
Stage Size
mm
MD
Moving direction
MP
Micrometer Position
TT
Table thickness
20 mm
ST
Travel
±6.5 mm
MS
Minimum scale
0.01 mm
LC
Load Capacity
N
WE
Weight
kg
LINK
http://www.dg-sl.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models