Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SERTO
Description
SOL 53621 T - Adjustable Tee union
Bill of material
SOL 53621-8-A8-8 078.3600.080
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
AD
mm
DK3
mm
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
L1
mm
L2
mm
BK
mm
ZK
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SOL 51121 - Male adaptor union
    SERTO
    SOL 52421 - Male adaptor elbow union
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SOL 51300 - Tube stub
    SERTO
    SOL 52721 - Panel mount elbow union, max. panel thickness 20 mm
    SERTO
    SOL 51221 - Female adaptor union
    SERTO
    SOL 52421 NPT - Male adaptor elbow union NPT
    SERTO
    SOL 51625 - Adjustable male adaptor union
    SERTO
    SOL 51124 - Male adaptor union with edge seal
    SERTO
    SOL 53625 T - Adjustable tee union pre-assembled
    SERTO
    SO 53621 L - Adjustable L union
    SERTO
    SO 51304 - Tube stub radial dismantling
    SERTO
    SO 51300 RED - Tube stub reduced
    SERTO
    SOL 51304 - Tube stub radial dismantling
Previews
3D
Dimension
2D
Download CAD models