Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SERTO
Description
SO 22721 - Panel mount elbow union, max. panel thickness 6 mm
Bill of material
SO 22721-10 128.2700.100
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
SW4
mm
L1
mm
L2
mm
B
mm
ZK1
z1
mm
ZK2
z2
mm
ZK3
z3
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Material
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models