Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SERTO
Description
SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
Bill of material
SO 31124-8-3/8 OR 168.1171.180
TYPE
Type
MATNR
Mat.-Nr.
DK
D
mm
G
Thread G
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
L
mm
D1
mm
D2
mm
IK
i
mm
TK
t
mm
ORING
O-Ring
ZK
z
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 31221 - Female adaptor union
    SERTO
    SO 31821 - Adjustable reduction union
    SERTO
    SO 31121 NPT - Male adaptor union NPT
    SERTO
    SO 31121 - Male adaptor union
    SERTO
    SO 33021 - Tee union
    SERTO
    SO 32421 - Male adaptor elbow union
    SERTO
    SO 31021 - Straight union
    SERTO
    SO 31124 - Male adapter union with edge seal
    SERTO
    SO 31624 OR - Adjustable male adaptor with O-Ring seal (NBR)
    SERTO
    SO 33721 - Male adaptor tee union
    SERTO
    SO 32721 - Panel mount elbow union, max. panel thickness 6 mm
    SERTO
    SO 32621 - Adjustable elbow union
    SERTO
    SO 32821 - Single banjo
    SERTO
    SO 52421 - Male adaptor elbow union
Previews
3D
Dimension
2D
Download CAD models