Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SW-T
Bill of material
SFS SW-T-4,8X35 self drilling fastener to fix steel to timber structure fastener: carbon steel, case hardened
CNSORDERNO
Description
SW-T-4,8X35
TYP
Type
SW-T
KOPF
Head shape
Hex head
TEXT1
Text Line 1 (Product)
self drilling fastener to fix steel to timber structure
TEXT2
Text Line 2 (Product)
fastener: carbon steel, case hardened
MAT
Material
carbon steel
L
Lenght
35 mm
D2
Diameter
4.8
GW
Mass
4.65 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models