Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
ASO-L - Blind Rivets
Bill of material
SFS ASO-D14-50140-L Rivet for bracket to vertical rail Body: aluminium AlMg5 Mandrel: stainless steel 1.4541
CNSORDERNO
Description
ASO-D14-50140-L
TYP
Type
ASO-L
KOPF
Head shape
D14
TEXT1
Text Line 1 (Product)
Rivet for bracket to vertical rail
TEXT2
Text Line 2 (Product)
Body: aluminium AlMg5 Mandrel: stainless steel 1.4541
MAT
Material
Aluminium
D
Diameter
14 mm
L
14 mm
D2
5 mm
KL
mm
Enter value for KL
mm
cm
inch
ft
KLMIN
3.5 mm
KLMAX
7 mm
GW
Mass
3.54 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models