Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS
Description
TD-A4
Bill of material
SFS TD-A4-D12/R-6X9,5 Concealed fastener to fix a hanger to a HPL panel fastener: austenitic stainless steel A4 / AISI 316
CNSORDERNO
Description
TYP
Type
TD-A4
KOPF
Head shape
D12
TEXT1
Text Line 1 (Product)
Concealed fastener to fix a hanger to a HPL panel
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A4 / AISI 316
MAT
Material
A4
D
Diameter
12 mm
L
Lenght
mm
GW
Mass
3.44 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models